Configure a Product
Brand
Category
Product
Type:
Columns:
Shaper
®
...
Exterior Bollard
...
982 Series
Required Information
Series
982 = Architectural Wedge Bollard
Style
AP = Aluminum Post
U = Post
W = Wood Post
Fixture Number
1 = 1 Fixture
2 = 2 Fixtures
Lamp
CFL/1 (26/32/42W-Triple)
CFL/2 (26/32/42W-Triple)
INC/1/75
Voltage
120V
277V
347V
Post Finish
BK = Black
BM = Bronze Metallic
CC = Custom Color
DP = Dark Platinum
GM = Gold Metallic
GRM = Graphite Metallic
GY = Grey
SM = Silver Metallic
WH = White
Not Available
Finish
BK = Black
BM = Bronze Metallic
CC = Custom Color
DP = Dark Platinum
GM = Gold Metallic
GRM = Graphite Metallic
GY = Grey
NBZ = Natural Bronze
SM = Silver Metallic
VG = Verdigris
WH = White
Mounting Height
36"
Options ( selections may not be required )
Lense Options
TGL = Sandblasted Tempered Glass Lense
Common
BN = Blunt Nose
PH = Photocell