Configure a Product
Brand
Category
Product
Type:
Columns:
Portfolio
®
...
Incandescent Adjustable
...
Pull Down Adjustable
Required Information
Housing
H4781T = 6" MR16 Low Volt Pull Down Directional 120/277V input Transformer
H4788T = 6'' Incandescent PAR16/20 Pull Down Directional
H7066T = 11" Recessed Adjustable Low Volt Incandescent 120/277V Input Transformer
Options ( selections may not be required )
DeRated Wattage Label
DR* = DeRated, Specify Wattage
DR37 = 37W Max
DR50 = 50W Max
Accessories
Transformer
H277 = Step Down Transformer, 300VA Max
Bar Hangers
HB26 = C Channel Bar Hangers, 26" Long, Pair
HB50 = C Channel Bar Hangers, 50" Long, Pair
Metal Trim Ring
TRM6-MB = 6'' Black Metal Trim Ring
TRM6-P = 6'' White Metal Trim Ring
TRM6-PB = 6'' Polished Brass Metal Trim Ring
TRM6C = 6'' Chrome Metal Trim Ring
TRM6SL = 6'' Silver Metal Trim Ring
TRM6SN = 6'' Satin Nickel Metal Trim Ring
Rimless Trim Ring
TRR6 = Rimless Trim Ring, White
Field Installable Fuse Kits
FK5 = 5 Amp Field Installable Fuse Kit 300V Max
L100 Series Filter
L112 = Red Filter
L114 = Ultraviolet Dichroic Filter
L120 = Red Dichroic Filter
L121 = Amber Dichroic Filter
L122 = Yellow Dichroic Filter
L123 = Green Dichroic Filter
L124 = Daylight Blue Dichroic Filter
L125 = Blue Dichroic Filter
L127 = Cosmetic (2700 K) Dichroic Filter
L130 = Yellow Filter
L131 = Amber Filter
L110N = Diffuse Sandblasted Lens
L111 = Soft Focus Lens
L113 = Prismatic Spread Lens
L115 = Linear Spread Lens
Lamp Information
Z83 = 10W 24V 53 1/4 Wedge
Z35 = 20W 12V MR16 FL GE
Z32 = 20W 12V MR16 VNSP
Z30 = 20W 12V MR16 SP GE Lamp
Z7 = 20W T6 1/2 L/L
Z81 = 20W 24V QZ T3 2-PIN G4
Z18 = 25W T8N/1F
Z87 = 35W 24V MR16 G4 40 DEG FL
Z86 = 35W 24V MR16 G4 12 DEG SP
N/A = 35W 5.5V PAR36
Z35ARSSP = 35W 12V AR111 4 DEG SSP
N/A = 35W 5.5V AR111
N/A = 37W MR16
Z11 = 40W R14 A Per K Lamm
Z9 = 40W R16
Z22 = 42W 12V MR16 VNSP
Z25 = 42W 12V MR16 NAR FL
Z42CNFL = 42W 12V MR16/C/NFL 27 DEG
Z20 = 42W 12V MR16 NSP
Z42CVNSP = 42W 12V MR16/C/VNSP 9 DEG
Z50CFL = 50W 12V MR16/C/FL 40 DEG
Z50CNFL = 50W 12V MR16/C/NFL 27 DEG
Z50CNSP = 50W 12V MR16/C/NSP 14 DEG
Z21 = 50W 12V MR16 NSP
Z31 = 50W 12V MR16 WFL
Z131 = 50W 12V MR16 TAL NFL
Z121 = 50W 12V MR16 TAL NSP
Z26 = 50W 12V MR16 MFL GE
Z124 = 50W 12V MR16 TAL FL
Z88 = 50W 24V MR16 G4 15 DEG SP
Z89 = 50W 24V MR16 G4 40 DEG FL
Z50ARFL = 50W AR111 25 DEG FL
Z50ARSSP = 50W AR111 4 DEG SSP
Z50ARSP = 50W AR111 8 DEG SP
Z-50ARSSP = 50W AR111 SSP
Z74 = 50W AR70 FL
Z72 = 50W 12V AR70 SP
Z55 = 50W PAR20 NSP
Z56 = 50W PAR20 NAR FL
Z58 = 50W PAR30 NFL
Z57 = 50W PAR30 NSP
Z3 = 50W 12V PAR36 NSP
N/A = 50W R30
Z70 = 50W 12V Bi-Pin Quartz
ZZ11 = 50W R20 FL
N/A = 60W A19
N/A = 60W A21
ZZ99 = 60W PAR16 NFL
N/A = 60W PAR30L
N/A = 60W PAR38
Z71 = 75W 12V Bi-Pin Quartz
Z75T4 = 75W Quartz T4 Hlgn Clr Mini Can Basa
ZZ10 = 75W A19 Insd Frstd
Z75 = 75W AR70 FL
Z75ARSP = 75W AR111 8 DEG SP
N/A = 75W PAR16
N/A = 75W PAR20
N/A = 75W R20
Z-76 = 75W PAR30 FL
N/A = 75W PAR30L
ZZ7 = 75W R30 FL
Z45 = 75W 12V MR16 FL
Z73 = 75W AR70 Spot
Z75ARFL = 75W 12V AR111 25 DEG FL
N/A = 75W 12V PAR36
Z75CFL = 75W 12V MR16/C/FL 40 DEG
Z75CNFL = 75W 12V MR16/C/NFL 25 DEG
Z75CNSP = 75W 12V MR16/C/NSP 14 DEG
Z40 = 75W 12V MR16 NSP
Z-853 = 85W QL 3000K
Z100SP = 90W PAR38
Z-A19 = 100W A19 IF
N/A = 100W A21
N/A = 100W A23
N/A = 100W 12V AR111
Z10 = 100W BR25 25 DEG
N/A = 100W R30
Z-100-DC = 100W Quartz GE
Z100T4 = 100W T4 Quartz Halogen
N/A = 120W ER40
N/A = 150W A19
N/A = 150W A21
N/A = 150W A23
N/A = 150W PAR30L
ZZ5 = 150W PAR38 FL
N/A = Q150W PAR38
Z50 = Q150W MC Quartz T4
N/A = 150W PAR38/3 Side Prong
ZZ6 = 150W R40 FL
Z150T4 = 150W Quartz T4
N/A = 200W A21
N/A = 200W A23
N/A = 200W PAR46
N/A = 240W PAR56
N/A = 250W Quartz T4
N/A = 250W PAR38
N/A = 250W PAR30L
Z250QSYLVANIA = 250W Frosted 120V
Z250QUSHIO = 250W Frosted 120V
N/A = Q250W PAR38
N/A = 300W PS25
N/A = 300W PS30
N/A = 300W R40
ZZ9 = 500W Quartz T4
N/A = 500W PAR56
Z500QSYLVANIA = 500W Frosted 120V
Z500QUSHIO = 500W Frosted 120V
Common
RMB-22 = Wood Joist Bar Hanger, 22" Long, Pair